Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2Y140000000
84A2Y140000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.1
Grip Force (lbf)
207.0
Cylinder Bore (mm)
25
Grip Force (N)
920.0
Weight (kg)
0.5
Port Size
M5
Opening Angle - Upper Jaw (deg)
45
DistributorGroup
Robohand Gripping Solutions
Closing/Opening Time (ms)
0.2
Product Function
Gripping
PublishedDate
1674154858000
Product Type
Cam-Type Sheet Metal Gripper
Product Series
84A2
283-HTS_TARIFF_CODE
84798997
Back to Top