Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2Y170000000
84A2Y170000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.32
Grip Force (lbf)
207.0
Weight (kg)
0.6
Cylinder Bore (mm)
25
Grip Force (N)
920.0
Product Function
Gripping
Product Series
84A2
Product Type
Cam-Type Sheet Metal Gripper
DistributorGroup
Robohand Gripping Solutions
283-HTS_TARIFF_CODE
84798997
Port Size
M5
Opening Angle - Upper Jaw (deg)
45
PublishedDate
1674156382000
Closing/Opening Time (ms)
0.2
Back to Top