Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
861
861
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Arm Torque At 5 Bar (ft-lb)
85.0
Clamp Arm Length (in)
4.0
Cylinder Bore (in)
2
Holding Torque (Max) (ft-lb)
280.0
Weight (lb)
8.58
Cylinder Bore (mm)
50
Clamping Arm Torque At 5 Bar (Nm)
120.0
Weight (kg)
3.9
Clamp Arm Length (mm)
101.6
Holding Torque (Max) (Nm)
380.0
PublishedDate
1674744177000
Product Type
Power Clamp
Replacement Seal Kit
8610100
Product Function
Clamping
Product Series
861
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Hand Lever
No
Port Size
G 1/8
Opening Angle (deg)
119
Clamp Arm Style
Center
Product Accessories
810153
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810155
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810157
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
BIM-IKE-AP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
865132-MR
Cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810151
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8610100
Seal Kit For 861
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top