Email_Header_2550x130px_Banner_Automate
Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B50-025-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B50-010-1L
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption (per double stroke at 7 psi) (in³) 0.036
Vertical clamp stroke (in) 0.98
Clamping Force @ 5Bar[72Psi] (lbf.) 161.0
Stroke (in) 1.57
Stroke during rotation (in) 0.59
Stroke during rotation (in) 0.59
Vertical clamp stroke (in) 0.98
Cylinder Bore (in) 1.97
Weight (lb) 5.95
Stroke (mm) 40.0
Stroke during rotation (mm) 15.0
Weight (kg) 2.7
Vertical clamp stroke (mm) 25.0
Air Consumption (per double stroke at 5 bar) (dm³) 1.03
Cylinder Bore (mm) 50
Stroke during rotation (mm) 15.0
Vertical clamp stroke (mm) 25.0
Clamping Force @ 5Bar[72Psi] (N) 1000.0
PublishedDate 1675344708000
Air Port size G-1/8
Mount Block style - side or top mount
Replacement Seal Kit 89B/E50-2-00
Product Series 89B
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Sensor Ready Yes
Swing Direction LH
Back to Top