destacofullWidthHeight
Heavy-Duty Pneumatic Clamping
82M-3E Lateral Arm

8S401-15-117

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 1.1
Weight (kg) 0.5
Clamp Arm Length (mm) 117.0
Product Type Clamp Arm
Product Series 82M-3E Arms
Used With Model/Series 82M-3E.…40..
Clamp Arm Style Lateral (Side) Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate 1675278437000
Product Function Clamping
Product Accessories
82M-3EXXXX4XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top