Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UR404-00-117
8UR404-00-117
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.506
Arm Offset
0.0
Weight (kg)
0.23
Arm Offset (mm)
0.0
Clamp Arm Length (mm)
117.0
PublishedDate
1678812370000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Arm
Used With Model/Series
82M-3E.…40..
cad_url_button
/assets/cad-drawings/product/power_clamps-1/8UR404-00-117.STEP
Product Series
82M-3E Arms
Product Function
Clamping
Material
Aluminum
Clamp Arm Style
U-Arm (Right Offset)
Product Accessories
82M-3EXXXX4XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top