Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9522-2R
9522-2R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.5
Air Consumption (per double stroke at 7 psi) (in³)
0.004
Vertical clamp stroke (in)
0.5
Stroke (in)
0.5
Weight (lb)
0.68
Cylinder Bore (in)
0.86
Stroke during rotation (in)
0.0
Clamping Force @ 5Bar[72Psi] (lbf.)
34.0
Vertical clamp stroke (mm)
13.0
Cylinder Bore (mm)
22
Air Consumption (per double stroke at 5 bar) (dm³)
0.1
Clamping Force @ 5Bar[72Psi] (N)
150.0
Stroke (mm)
13.0
Vertical clamp stroke (mm)
13.0
Weight (kg)
0.31
Stroke during rotation (mm)
0.0
Foot Mount Kit
952260
Air Port size
M5
Mount
Block: Side flange, tapped hole, standard
PublishedDate
1675196795000
Swing Direction
RH
Product Function
Clamping
Replacement Seal Kit
952292
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Tapped Hole Mount Kit
952261
Standard Mount Kit
952262
Product Series
9500
Product Accessories
952292
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top