Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9530-2L
9530-2L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.0
Cylinder Bore (in)
1.26
Stroke (in)
0.79
Clamping Force @ 5Bar[72Psi] (lbf.)
76.0
Vertical clamp stroke (in)
0.79
Vertical clamp stroke (in)
0.79
Air Consumption (per double stroke at 7 psi) (in³)
0.01
Weight (lb)
1.25
Cylinder Bore (mm)
32
Vertical clamp stroke (mm)
20.0
Clamping Force @ 5Bar[72Psi] (N)
340.0
Weight (kg)
0.57
Stroke during rotation (mm)
0.0
Stroke (mm)
20.0
Vertical clamp stroke (mm)
20.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.29
Product Function
Clamping
Product Series
9500
PublishedDate
1675197675000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Mount Kit
953062
Swing Direction
LH
Foot Mount Kit
953060
Replacement Seal Kit
953092
Mount
Block: Side flange, tapped hole, standard
Air Port size
1/8 NPT
Tapped Hole Mount Kit
953061
Product Accessories
953092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
954092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top