destacofullWidthHeight
Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1009-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 0
Arm Offset 0
Clamp Arm Length (in) 7.68
Arm Offset (mm) 0
Arm Offset (mm) 0
Clamp Arm Length (mm) 195
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 11
Product Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Accessory Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Back to Top