destacofullWidthHeight
Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1522-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 25
Arm Offset 25
Clamp Arm Length (in) 8.86
Arm Offset (mm) 25
Arm Offset (mm) 25
Clamp Arm Length (mm) 225
Product Type Clamp Arm
Product Series NAAMS Power Clamp Arms
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamp Arm
Thru Hole (mm) 9
Product Function Clamping
Used With Model/Series 82M-3|52H-3E |TCC-2E
Back to Top