destacofullWidthHeight
Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1524-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 25
Arm Offset 25
Clamp Arm Length (in) 11.22
Arm Offset (mm) 25
Arm Offset (mm) 25
Clamp Arm Length (mm) 285
Thru Hole (mm) 9
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Series NAAMS Power Clamp Arms
Product Type Clamp Arm
Accessory Type Clamp Arm
Back to Top