destacofullWidthHeight
End Effectors
BM1 - Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R06

Visit Product Series:
CAD
Product Details Unit View:
Maximum Static Product Load (ft lb) 500
Length (in) 16
Weight (lb) 11.5
Tube Diameter (in) 2.36
Width (in) 7
max_static_product_load_metric 675
Tube Diameter (mm) 60
Maximum Static Product Load (Nm) 675
Length (mm) 406.4
Weight (kg) 5.2
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC
Robot Interface Thru Holes (qty/size) (mm) (8) 12.5 on 160mm BC
Width (mm) 177.8
DistributorGroup End Effectors
Material Aluminum
Product Type Mid Mount
Robot Interface Bolt Pattern R06: 160mm Bolt Circle
Tube Size 60B
Product Function Robotic Tooling
Product Series BM1
Back to Top