Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CL-15E-10E-A
CL-15E-10E-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.50|1.00
Weight (lb)
0.5
Maximum Static Clamp Load (ft lb)
221
Tube Combinations (in)
1.50 / 1.00
Maximum Static Clamp Load (Nm)
300
max_static_clamp_load_metric
300
Tube Combinations (mm)
38.1 / 25.4
Weight (kg)
0.223
Tube Diameter (mm)
38.1|25.4
Product Series
CL
Product Function
Robotic Tooling
Product Type
Clamp Block
Tube Size
1.50 in / 1.00 in
Material
High Strength Aluminum
DistributorGroup
End Effectors
PublishedDate
1692275272000
Back to Top