destacofullWidthHeight
End Effectors
SA-B112 - Swivel Arm for Swivel Ball Mount Accessories (30mm)

CPI-800-30-SA-B112

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.3
Tube Diameter (in) 1.18
Length (in) 8.31
Weight (kg) 0.6
Tube Diameter (mm) 30
Length (mm) 211.1
Tube Size 30B
283-HTS_TARIFF_CODE 76109090
DistributorGroup End Effectors
Product Series SA
Product Type Swivel Arm
Material Aluminum
Product Function Robotic Tooling
Back to Top