End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-3-1/2-4-24

Visit Product Series:
CAD

Product Details Unit View:
Backing Plate Height (in) 0.5
Length (in) 24
Height (in) 3
Height (mm) 76.2
Length (mm) 609.6
Material Urethane
Product Function Robotic Tooling
Product Series BS
Product Type Nest Pad