End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-3-3/8-1-24

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 24
Backing Plate Height (in) 0.38
Height (in) 3
Height (mm) 76.2
Length (mm) 609.6
Product Series BS
Product Function Robotic Tooling
Product Type Nest Pad
Material Urethane