End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-4-3/8-4-24

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 24
Height (in) 4
Backing Plate Height (in) 0.38
Height (mm) 101.6
Length (mm) 609.6
Product Series BS
Material Urethane
Product Type Nest Pad
Product Function Robotic Tooling