End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-5-1/8-1-24

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 5
Backing Plate Height (in) 0.13
Length (in) 24
Length (mm) 609.6
Height (mm) 127
Product Function Robotic Tooling
Material Urethane
Product Type Nest Pad
Product Series BS