End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-5-3/8-4-24

Visit Product Series:
CAD

Product Details Unit View:
Backing Plate Height (in) 0.38
Height (in) 5
Length (in) 24
Height (mm) 127
Length (mm) 609.6
Product Type Nest Pad
Product Function Robotic Tooling
Material Urethane
Product Series BS