End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-6-1/4-2-24

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 6
Length (in) 24
Backing Plate Height (in) 0.25
Height (mm) 152.4
Length (mm) 609.6
Material Urethane
Product Function Robotic Tooling
Product Series BS
Product Type Nest Pad