Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-150-20
CPI-ES10-150-20
Visit Product Series:
CAD
Request CAD
Download
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200
Length (in)
20
Weight (lb)
1.62
Tube Diameter (in)
1.50
Maximum Static Clamp Load (Nm)
271
max_static_clamp_load_metric
271
Weight (kg)
0.74
Length (mm)
508
Tube Diameter (mm)
38.1
Tube Size
1.50 in
Product Function
Robotic Tooling
Product Type
Single End Extensions
Material
Aluminum
Product Series
ES
Finish
Silver
DistributorGroup
End Effectors
Back to Top