Weight (lb)
2.03
Tube Diameter (in)
1.50
Length (in)
26
Maximum Static Clamp Load (ft lb)
200
Weight (kg)
0.92
Maximum Static Clamp Load (Nm)
271
Length (mm)
660.4
max_static_clamp_load_metric
271
Tube Diameter (mm)
38.1
Product Type
Single End Extensions