End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-350-4

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 8
Weight (lb) 56.95
Height (in) 13.78
Tube Diameter (in) 1.77|2.36
Width (in) 8
Height (mm) 350
Weight (kg) 25.83
Length (mm) 203.2
Width (mm) 203.2
Tube Diameter (mm) 45|60
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Tube Size 45B or 60B
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Steel
Product Series HTW
Back to Top