End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-1/2-4-60

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 0.5
Length (in) 4
Length (mm) 101.6
Height (mm) 12.7
Product Type Nest Pad
Product Series RT
Durometer 60 (Black)
Material Neoprene
Product Function Robotic Tooling