End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-1/2-8-60

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 0.5
Length (in) 8
Length (mm) 203.2
Height (mm) 12.7
Product Series RT
Material Neoprene
Product Function Robotic Tooling
Product Type Nest Pad
DistributorGroup End Effectors
Durometer 60 (Black)
Back to Top