End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-UT-1-4-85

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 2
Backing Plate Height (in) 0.13
Length (in) 4
Height (mm) 50.8
Length (mm) 101.6
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Nest Pad
Product Series UT
Material Urethane
Back to Top