destacofullWidthHeight
End Effectors
Destaco’s ARVR-312 (Auto Release Venturi) Series of vacuum generator cup mounts are block style can pair with an optional sensor.

CPI-VSA-ARVR-312-G38

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 0.24
Weight (kg) 0.107
Mounting Block
Port Size 1/8 NPT
DistributorGroup End Effectors
Product Series ARV
Material Aluminum
Sensor Port Yes
Cup Thread (Female) 3/8 G
Product Function Robotic Tooling
283-HTS_TARIFF_CODE 84148080
Silencer Yes
Product Type ARV
Back to Top