Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

CT-32M-RE

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.26
accuracy_in_english 0.003
Grip Force (lbf) 79.0
Repeatability (±in) 0.002
Weight (lb) 1.83
Maximum Finger Length (in) 5.75
Displacement (in³) 1.745
Pressure Range (psi) 60-100
Maximum Finger Length (mm) 146.0
Imperial or Metric Product Metric
Displacement (cm³) 28.6
Repeatability (±mm) 0.05
Pressure Range (bar) 4-7
Cylinder Bore (mm) 32
Weight (kg) 0.83
accuracy_mm_metric 0.08
Grip Force (N) 353.0
PRODUCT_WEIGHT_KG 0.8300
Actuation Time (close) (Sec) 0.26
Product Type 2 Jaw Angular
Actuation Time (Open) (Sec) 0.35
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_LBS 1.83
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
Protection Class IP43
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Spring Assist Yes
Opening Angle (deg) 180.0
PublishedDate 1673977472000
Number of Jaws 2.0
Opening Per Jaw (degrees) 90.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature 180° Opening Angle
Product Series DCT / CT
Back to Top