Compliance devices
Destaco’s CV-110 Series vertical compliance devices can be configured for stroke ranges 8 mm to 16 mm.

CV-80

Visit Product Series:
CAD
Download
Product Details Unit View:
Misalignment (in) 0.315
Payload (lb) 11.02
Axial Force (lbf) 157.4
Axial Force (N) 700
Payload (kg) 5
Misalignment (mm) 8
Product Type Vertical
DistributorGroup End Effectors
Product Series CV
Product Function Robotic Tooling
Back to Top