Bag Grippers
Destaco’s DBG100-2-S06-160BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face.

DBG100-2-S06-160BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 6
Weight (lb) 6.8
Weight (kg) 3.1
Height (mm) 152.4
Product Type Stand-Off
DistributorGroup Robohand Gripping Solutions
Product Series DBG
Product Function Gripping
Back to Top