Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Bag Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
DBG100-2-SU3
DBG100-2-SU3
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
107.4
Max Payload (lb)
100
Weight (kg)
49
Max. Payload (kg)
45.36
Product Function
Gripping
Maximum Bag Size
24x40x6.7 in (610x1016x170 mm)
DistributorGroup
Robohand Gripping Solutions
Product Type
Bag Gripper
Back-up Options
Spring Back-up
Product Series
DBG
Back to Top