Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Bag Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
DBG50-2-PU4-SP-CP
DBG50-2-PU4-SP-CP
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
50
Weight (lb)
54
Max. Payload (kg)
22.68
Weight (kg)
25
Maximum Bag Size
17x28x5 in (432x711x122 mm)
Product Series
DBG
External Options
Slip Sheet Pick/Valve Package
DistributorGroup
Robohand Gripping Solutions
Product Function
Gripping
Product Type
Bag Gripper
Back to Top