Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Thrusters / Slides
DESTACO - Workholding Equipment & Automation Tooling Solutions
DLT-08M-E
DLT-08M-E
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Air Pressure (PSI)
100
Stroke (in)
1.732
Cylinder Bore (in)
0.563
Payload (lb)
5
Thrust Force (lbf)
20
Shaft Diameter (in)
0.315
B - Body Size (in)
2.5
Max Vert. Motion (in-lbs)
10
Weight (lb)
0.88
Force (lb)
20
Max Vert. Motion (Nm)
1.13
Thrust Force (N)
89
Force (kg)
89
Payload (kg)
2.27
Stroke (mm)
44
Cylinder Bore (mm)
14.3
Shaft Diameter (mm)
8
Imperial or Metric Product
Metric Version
Max Air Pressure (bar)
7
B - Body Size (mm)
63.5
Weight (kg)
0.4
Product Series
DLT-E/L
DistributorGroup
Camco Indexers & Conveyors
PublishedDate
1709328292000
Product Function
Linear Positioning
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-B_E_L_Maintenance.pdf
Direct Connect
Yes
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-108
SEAL KIT,DLT-06 & 08[M]-[B,E,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-070
SHOCK/STOP MOUNTING KIT,DLT-08
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-108V
SEAL KIT,DLT-06 & 08[M]-[B,E,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODLT-016
Base Flange
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-068
URETHANE BUMPER KIT,DLT-08/08M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-077
SENSOR MNTG KIT,DLT-08,4mm SENSOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top