Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Thrusters / Slides
DESTACO - Workholding Equipment & Automation Tooling Solutions
DLT-25M-E
DLT-25M-E
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Air Pressure (PSI)
100.0
Weight (lb)
19.2
Payload (lb)
99.8
Shaft Diameter (in)
0.984
Force (lb)
140.0
B - Body Size (in)
7.5
Cylinder Bore (in)
1.5
Stroke (in)
4.921
Thrust Force (lbf)
140.0
Force (kg)
622.0
Stroke (mm)
125.0
Weight (kg)
8.5
Cylinder Bore (mm)
38.1
Shaft Diameter (mm)
25.0
Payload (kg)
45.36
Max Air Pressure (bar)
7.0
B - Body Size (mm)
190.5
Thrust Force (N)
622.0
Imperial or Metric Product
Metric Version
Download the Service Manual
/assets/documents/pdf/service_manuals/DLB-B_L_Maintenance-3809.pdf
DistributorGroup
Camco Indexers & Conveyors
Product Function
Linear Positioning
Direct Connect
Yes
PublishedDate
1709328299000
Product Series
DLT-E/L
Product Accessories
SLKT-104
SEAL KIT,DLT-20 & 25[M]-[B,E,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-004
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-052
TELE. AIRLINE KIT,DLT/DLB,UP TO 125mm
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-104V
SEAL KIT,DLT-20 & 25[M]-[B,E,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-064
URETHANE BUMPER KIT,DLT-25
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-063
SHOCK/STOP/SENSOR MOUNTING KIT,DLT-25
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-049
TELE. AIRLINE KIT,DLT/DLB,UP TO 4"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-051
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-050
TELE. AIRLINE KIT,DLT/DLB,UP TO 5"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-029
SHOCK,MA-225M,NO BUTTON,ADJ(SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top