Rotaries
Destaco�s DRF Series of rotary actuators are designed for flange mounting and stopping the payload�s inertia.

DRF-075M

These new DIRECTCONNECT, flange mount rotary actuators, allow the payload inertia to stop directly through an independent hard stop mounted in the turntable, rather than through the drive mechanism.
  • Infinitely adjustable within rotation range
  • Dual bearing flange support
  • Magneto-resistive sensing
Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.54
Max Payload (lb) 1
Maximum Torque at 100psi/7bar (in-lb) 8.3
Max Payload With Shocks (lb) 1
Max Payload Without Shocks (lb) 0.5
Displacement (in³) 0.31
Cylinder Bore (in) 0.75
Max Payload Inertia With Shocks (lb-in-sec²) 0.0016
Maximum Torque at 100psi/7bar (in-lb) 8.3
Max Payload Inertia Without Shocks (lb-in-sec²) 0.0008
Max Payload With Shocks (kg) 0.45
Max Payload Inertia Without Shocks (Nm-sec²) 0.00009
Pressure Range (bar) 40-100 psi
Maximum Torque at 100psi/7bar (Nm) 0.9
Max Payload Inertia With Shocks (Nm-sec²) 0.00018
Cylinder Bore (mm) 19.1
Max. Payload (kg) 0.45
Weight (kg) 0.24
Displacement (cm³) 5.08
Max Payload Without Shocks (kg) 0.23
Maximum Torque at 100psi/7bar (Nm) 0.9
Imperial or Metric Product Metric Version
Direct Connect Yes
Clean Room 100
Temp Range Standard -35° to 80°C (-30° to 180°F)
Repeatability ±0.02°
Product Type Zero Backlash
Actuation (Open/Closed) (Sec) 0.38
Product Function Rotary Positioning
Over Travel (Degrees) 1° to 3°
Product Series DRF
temp_range_with_shocks 0° to 65°C (32° to 150°F)
Max Rotation (Degrees) 180