Rotaries
Destaco�s DRF Series of rotary actuators are designed for flange mounting and stopping the payload�s inertia.

DRF-106M

These new DIRECTCONNECT, flange mount rotary actuators, allow the payload inertia to stop directly through an independent hard stop mounted in the turntable, rather than through the drive mechanism.
  • Infinitely adjustable within rotation range
  • Dual bearing flange support
  • Magneto-resistive sensing
Visit Product Series:
CAD

Product Details Unit View:
Cylinder Bore (in) 1.06
Max Payload Without Shocks (lb) 4
Max Payload Inertia With Shocks (lb-in-sec²) 0.0207
Max Payload With Shocks (lb) 8
Weight (lb) 2.5
Max Payload Inertia Without Shocks (lb-in-sec²) 0.0207
Max Payload (lb) 8
Displacement (in³) 1.16
Maximum Torque at 100psi/7bar (in-lb) 33.2
Maximum Torque at 100psi/7bar (in-lb) 33.2
Pressure Range (bar) 40-100 psi
Displacement (cm³) 19.01
Max Payload Without Shocks (kg) 1.8
Maximum Torque at 100psi/7bar (Nm) 3.8
Cylinder Bore (mm) 27
Imperial or Metric Product Metric Version
Maximum Torque at 100psi/7bar (Nm) 3.8
Weight (kg) 1.1
Max Payload Inertia With Shocks (Nm-sec²) 0.0047
Max Payload Inertia Without Shocks (Nm-sec²) 0.0023
Max. Payload (kg) 3.6
Max Payload With Shocks (kg) 3.6
Temp Range Standard -35° to 80°C (-30° to 180°F)
Direct Connect Yes
Product Series DRF
temp_range_with_shocks 0° to 65°C (32° to 150°F)
Clean Room 100
Max Rotation (Degrees) 180
Actuation (Open/Closed) (Sec) 0.6
Product Function Rotary Positioning
Over Travel (Degrees) 1° to 3°
Repeatability ±0.02°
Product Type Zero Backlash
Product Accessories
SLKT-225
SEAL KIT,DRF,SHOCKS-106
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4mm,PROFILE,PNP,QD - REPLACE REFERENCES OHSP-006 & OHSP-008
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-222
SEAL KIT,DRG&DRF,BODY-106
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODRF-014
ACESSORY KIT,TURNTABLE BLANK METRIC-106
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODRF-013
ACESSORY KIT,TURNTABLE BLANK-106
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODRF-016
ACC KIT,TURNTABLE DIRECONNECT METRIC-106
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODRF-015
ACESSORY KIT,TURNTABLE DIRECONNECT-106
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.