Maximum Torque (in-lb)
832
output_thrust_axial_capacity_lb_english
247
height_t0_mounting_surface_in_english
2.76
maximum_torque_inlb_english
832
Output Radial Capacity (lb)
166
Height To Mounting Surface (in)
2.76
Internal Inertia (lb-in²)
0.089
Center Distance (in)
1.57
output_radial_capactiry_lb_english
166
Internal Inertia (lb-in²)
0.089
center_distance_in_english
1.57
center_thru_hole_diameter_in_english
0.98
Mounting Surface Diameter (in)
2.17
Output Overturning Moment Capacity (in-lb)
354
output_overturning_moment_capacity_inlb_english
354
Center Thru Hole Diameter (in)
0.98
mounting_surface_diameter_in_english
2.17
Output Thrust/Axial Capacity (lb)
247
Weight (lb)
7.3
height_t0_mounting_surface_mm_metric
70
output_thrust_axial_capacity_n_metric
1100
output_radial_capactiry_n_metric
740
Mounting Surface Diameter (mm)
55
Output Thrust/Axial Capacity (N)
1100
Center Distance (mm)
40
Imperial or Metric Product
Metric
Center Thru Hole Diameter (mm)
25
Internal Inertia (kgm²)
0.0000263
Height To Mounting Surface (mm)
70
Maximum Torque (Nm)
94
output_overturning_moment_capacity_nm_metric
40
center_distance_mm_metric
40
center_thru_hole_diameter_mm_metric
25
Output Radial Capacity (N)
740
Weight (kg)
3.3
Maximum Torque (Nm)
94
Internal Inertia (kgm²)
0.0000263
mounting_surface_diameter_mm_metric
55
Output Overturning Moment Capacity (Nm)
40