Internal Inertia (lb-in²)
0.058
Output Radial Capacity (lb)
166
Mounting Surface Diameter (in)
2.17
Weight (lb)
7.7
Output Thrust/Axial Capacity (lb)
247
output_thrust_axial_capacity_lb_english
247
center_thru_hole_diameter_in_english
0.98
center_distance_in_english
1.57
output_radial_capactiry_lb_english
166
Maximum Torque (in-lb)
832
height_t0_mounting_surface_in_english
2.76
Height To Mounting Surface (in)
2.76
Center Distance (in)
1.57
mounting_surface_diameter_in_english
2.17
output_overturning_moment_capacity_inlb_english
354
Output Overturning Moment Capacity (in-lb)
354
Center Thru Hole Diameter (in)
0.98
Internal Inertia (lb-in²)
0.058
maximum_torque_inlb_english
832
height_t0_mounting_surface_mm_metric
70
Maximum Torque (Nm)
94
output_thrust_axial_capacity_n_metric
1100
Internal Inertia (kgm²)
0.000017
output_radial_capactiry_n_metric
740
mounting_surface_diameter_mm_metric
55
Center Distance (mm)
40
Maximum Torque (Nm)
94
center_thru_hole_diameter_mm_metric
25
Output Thrust/Axial Capacity (N)
1100
output_overturning_moment_capacity_nm_metric
40
Imperial or Metric Product
Metric
center_distance_mm_metric
40
Internal Inertia (kgm²)
0.000017
Output Radial Capacity (N)
740
Output Overturning Moment Capacity (Nm)
40
Weight (kg)
3.5
Height To Mounting Surface (mm)
70
Mounting Surface Diameter (mm)
55
Center Thru Hole Diameter (mm)
25