Center Thru Hole Diameter (in)
1.97
output_thrust_axial_capacity_lb_english
416
Internal Inertia (lb-in²)
0.298
height_t0_mounting_surface_in_english
3.07
Center Distance (in)
2.48
output_radial_capactiry_lb_english
337
Height To Mounting Surface (in)
3.07
center_distance_in_english
2.48
center_thru_hole_diameter_in_english
1.97
Weight (lb)
13.0
Output Thrust/Axial Capacity (lb)
416
output_overturning_moment_capacity_inlb_english
752
Internal Inertia (lb-in²)
0.298
Maximum Torque (in-lb)
1859
Mounting Surface Diameter (in)
3.54
mounting_surface_diameter_in_english
3.54
Output Radial Capacity (lb)
337
maximum_torque_inlb_english
1859
Output Overturning Moment Capacity (in-lb)
752
Imperial or Metric Product
Metric
output_radial_capactiry_n_metric
1500
Output Overturning Moment Capacity (Nm)
85
Maximum Torque (Nm)
210
Weight (kg)
5.9
Center Distance (mm)
63
Height To Mounting Surface (mm)
78
center_distance_mm_metric
63
Internal Inertia (kgm²)
0.0000871
mounting_surface_diameter_mm_metric
90
height_t0_mounting_surface_mm_metric
78
Maximum Torque (Nm)
210
Output Radial Capacity (N)
1500
Output Thrust/Axial Capacity (N)
1850
output_thrust_axial_capacity_n_metric
1850
output_overturning_moment_capacity_nm_metric
85
Mounting Surface Diameter (mm)
90
Center Thru Hole Diameter (mm)
50
center_thru_hole_diameter_mm_metric
50
Internal Inertia (kgm²)
0.0000871