Weight (lb)
28.4
mounting_surface_diameter_in_english
4.72
Height To Mounting Surface (in)
3.94
center_distance_in_english
3.15
Internal Inertia (lb-in²)
1.10
maximum_torque_inlb_english
2717
Mounting Surface Diameter (in)
4.72
Center Thru Hole Diameter (in)
2.95
output_overturning_moment_capacity_inlb_english
2000
Output Thrust/Axial Capacity (lb)
817
Output Overturning Moment Capacity (in-lb)
2000
output_radial_capactiry_lb_english
697
height_t0_mounting_surface_in_english
3.94
Maximum Torque (in-lb)
2717
output_thrust_axial_capacity_lb_english
817
Internal Inertia (lb-in²)
1.10
center_thru_hole_diameter_in_english
2.95
Center Distance (in)
3.15
Output Radial Capacity (lb)
697
Imperial or Metric Product
Metric
Weight (kg)
12.9
height_t0_mounting_surface_mm_metric
100
center_thru_hole_diameter_mm_metric
75
Output Overturning Moment Capacity (Nm)
226
mounting_surface_diameter_mm_metric
120
Mounting Surface Diameter (mm)
120
output_overturning_moment_capacity_nm_metric
226
center_distance_mm_metric
80
Maximum Torque (Nm)
307
Internal Inertia (kgm²)
0.0003214
Height To Mounting Surface (mm)
100
output_radial_capactiry_n_metric
3100
Output Thrust/Axial Capacity (N)
3632
Maximum Torque (Nm)
307
output_thrust_axial_capacity_n_metric
3632
Internal Inertia (kgm²)
0.0003214
Output Radial Capacity (N)
3100
Center Thru Hole Diameter (mm)
75
Center Distance (mm)
80