destacofullWidthHeight
End Effectors
HTW - Pass Through Table Weldment

HTW-1200-500

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 47.24
Height (in) 19.69
Weight (lb) 198.5
Tube Diameter (in) 1.77|2.36
Height (mm) 500.0
Tube Diameter (mm) 45|60
Weight (kg) 90.04
Width (mm) 1200.0
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series HTW
Material Steel
Tube Size 45B or 60B
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Back to Top