destacofullWidthHeight
End Effectors
HTW - Pass Through Table Weldment

HTW-1400-500

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 55.12
Tube Diameter (in) 1.77|2.36
Weight (lb) 206.82
Height (in) 19.69
Tube Diameter (mm) 45|60
Weight (kg) 93.81
Height (mm) 500
Width (mm) 1400
Product Series HTW
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 45B or 60B
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Type Hold Table
Material Steel
Back to Top