Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Product Page
DESTACO - Workholding Equipment & Automation Tooling Solutions
M150_75_x_50
M150_75_x_50
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Transfer Stroke (mm)
50.0
Lift Stroke (mm)
75.0
Imperial or Metric Product
Metric
Max Load At 30 Rpm (kg)
18.0
Max Load at 60 rpm (kg)
9.0
DistributorGroup
Camco Indexers & Conveyors
Rotation
Indexing
Product Series
M150
PublishedDate
1673987100000
Product Type
Linear Parts Handler
Back to Top