Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
PC-20M-20M-S
PC-20M-20M-S
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.39
Maximum Static Clamp Load (ft lb)
111.0
Tube Combinations (in)
0.79 / 0.79
Tube Diameter (in)
0.79
Tube Diameter (mm)
20
Maximum Static Clamp Load (Nm)
150.0
Weight (kg)
0.177
max_static_clamp_load_metric
150.0
Tube Combinations (mm)
20 / 20
Material
Steel
Tube Size
20 mm / 20 mm
Product Series
PC-S
PublishedDate
1683651345000
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Clamp Block
Back to Top