Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
PC-25M-25M-A
PC-25M-25M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.21
Tube Combinations (in)
0.98 / 0.98
Maximum Static Clamp Load (ft lb)
111
Tube Diameter (in)
0.98
Weight (kg)
0.09
Maximum Static Clamp Load (Nm)
150
Tube Diameter (mm)
25
Tube Combinations (mm)
25 / 25
max_static_clamp_load_metric
150
Tube Size
25 mm / 25 mm
Product Type
Clamp Block
Product Series
PC
PublishedDate
1683651345000
Product Function
Robotic Tooling
283-COUNTRY_OF_ORIGIN
GB
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
76090000
Material
Aluminum
Back to Top