Tube Combinations (in)
0.79 / 0.98
Maximum Static Clamp Load (ft lb)
111.0
Weight (lb)
0.3
Tube Diameter (in)
0.79|0.98
Maximum Static Clamp Load (Nm)
150.0
Weight (kg)
0.136
Tube Diameter (mm)
20|25
Tube Combinations (mm)
20 / 25
max_static_clamp_load_metric
150.0
PublishedDate
1683651345000