Tube Combinations (in)
1.57 / 0.98
Tube Diameter (in)
1.57|0.98
Weight (lb)
0.35
Maximum Static Clamp Load (ft lb)
111.0
max_static_clamp_load_metric
150.0
Maximum Static Clamp Load (Nm)
150.0
Tube Combinations (mm)
40 / 25
Weight (kg)
0.158
Tube Diameter (mm)
40|25
PublishedDate
1683651345000