Center Thru Hole Diameter (in)
1.9685
Mounting Surface Diameter (in)
2.75
Start/Stop Torque (in-lb)
565.56
Center Distance (in)
4.0
Output Thrust/Axial Capacity (lb)
318.0
Rated Torque (in-lb)
885.07
Internal Inertia (lb-in²)
0.15
Weight (lb)
14.77
Maximum Torque (in-lb)
1327.61
Start/Stop Torque (in-lb)
565.56
Output Radial Capacity (lb)
488.29
Height To Mounting Surface (in)
3.4
Rated Torque (in-lb)
885.07
Output Overturning Moment Capacity (in-lb)
902.78
Internal Inertia (lb-in²)
0.15
Output Thrust/Axial Capacity (N)
1415.0
Rated Torque (Nm)
100.0
Rated Torque (Nm)
100.0
output_radial_capactiry_n_metric
2172.0
Weight (kg)
6.7
Output Overturning Moment Capacity (Nm)
102.0
Maximum Torque (Nm)
150.0
Output Radial Capacity (N)
2172.0
Internal Inertia (kgm²)
0.0000448
Internal Inertia (kgm²)
0.0000448
Center Distance (mm)
101.0
Imperial or Metric Product
Metric
Height To Mounting Surface (mm)
85.0
Mounting Surface Diameter (mm)
69.9
Center Thru Hole Diameter (mm)
50.0
Start/Stop Torque (Nm)
63.9
Start/Stop Torque (Nm)
63.9
Maximum Torque (Nm)
150.0