Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-8M

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 1.38
Maximum Finger Length (in) 16
Grip Force (lbf) 4941
Cylinder Bore (in) 6.75
Max Vacuum (in. Hg) 8
Grip Force with Spring Assist (lb) 6300
Weight (lb) 96.8
Cylinder Bore (mm) 171.5
Imperial or Metric Product Metric
Repeatability (±mm) 0.05
Stroke (mm) 35
Grip Force (N) 21958
accuracy_mm_metric 0.1
Weight (kg) 43.9
Grip Force with Spring Assist (N) 28002
Maximum Finger Length (mm) 406
Max Vacuum (mm Hg) 20
Actuation (Open/Closed) (Sec) 1.3
Product Series RDH
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2
Pressure Range Without Springs 30-100 psi
Clean Room with Scavange 100
Pressure Range With Springs 50-100 psi
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Jaw Operation Synchronous
Product Function Gripping
Special Feature Heavy Duty
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Accessories
SLKT-423
SEAL KIT, RDH-8M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-366
Buna-N Rear Inlet Seal Repair Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-010
LIMITEUR DE DEBIT RR-56M (G1/4 BSPP)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-423V
SEAL KIT, RDH-8M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-366V
REAR INLET KIT, RTH & RTE,SIZE 8
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top