Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RHC-2-R
RHC-2-R
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
130
Weight (lb)
0.99
Max Moment (in-lb)
1200
Max Moment (Nm)
136
Weight (kg)
0.44
Max. Payload (kg)
59
PublishedDate
1670273330000
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
RHC
Product Type
Basic Automatic
Back to Top